The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Small Size, Wing, Steel Zinc Plate, Bright chromate
81-12-140-16
DZUS® Lion Quarter-Turn Stud, Small Size, Wing, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Wing
Size Series
Small Size 81
Stud Length (L)
8.30
Length
8.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
731
2026-01-27
sales@htfinc.com
1.800.466.1940
Nappco Fastener Company
San Antonio, TX USA
278
2026-02-02
southcos@nappco.com
1.800.580.2521
Hardware Specialty Co
Marlboro MA USA
189
2026-02-02
info@hardwarespecialty.com
1.508.481.8622
Chengdu Chilli
Chengdu, Sichuan Province, China
33
2026-01-13
info@chilli.com.cn
86.028.85144919
Bisco Industries
Glendale Heights IL USA
17
2026-02-03
info@biscoind.com
1.800.323.1232
M.W. Fasteners
Montreal QC Canada
10
2026-02-02
mw@mwfasteners.com
1.514.955.7781
Steeves Agencies Inc
Winnipeg MB CANADA
10
2026-01-27
sales@steeves.ca
204.474.1239
Marek Industrial, a.s.
Brno CZ
6
2026-02-03
info@marek.eu
+420 541 420 811
Praestmark A/S
Vedbaek / Denmark
2
2026-01-13
Sales@praestmark.dk
0045 38884400