The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Small Size, Slotted Recess, Steel Zinc Plate, Bright chromate
81-11-180-16
DZUS® Lion Quarter-Turn Stud, Small Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Small Size 81
Stud Length (L)
9.30
Length
9.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
443
2026-02-03
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
250
2026-01-27
sales@htfinc.com
1.800.466.1940
AIS INDUSTRIAL COMPONENTS
HK
212
2026-01-05
czxia@hkais.com
86.0755.83747600
Hardware Specialty Co
Marlboro MA USA
100
2026-02-02
info@hardwarespecialty.com
1.508.481.8622
Nappco Fastener Company
Houston, TX USA
8
2026-02-02
southcoh@nappco.com
1.800.580.2521
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2026-02-03
info@zinorm.de
+49 (0) 4102 677 12 0
Praestmark A/S
Vedbaek / Denmark
2
2026-01-13
Sales@praestmark.dk
0045 38884400