The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Small Size, Slotted Recess, Steel Zinc Plate, Bright chromate
81-11-080-16
DZUS® Lion Quarter-Turn Stud, Small Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Small Size 81
Stud Length (L)
6.70
Length
6.70
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
1503
2024-08-26
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
379
2024-08-29
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
352
2024-08-29
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
147
2024-08-30
info@biscoind.com
1.800.323.1232
Assembly Fasteners Inc.
Apopka FL USA
69
2024-08-29
sales@tropicfast.com
1-800-488-4777
Nappco Fastener Company
San Antonio, TX USA
25
2024-08-02
southcos@nappco.com
1.800.580.2521
HI-TECH FASTENERS
FREDERICK MD USA
17
2024-08-29
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
13
2024-08-01
mw@mwfasteners.com
1.514.955.7781
Praestmark A/S
Vedbaek / Denmark
11
2024-08-26
Sales@praestmark.dk
0045 38884400