The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Snap-In
80-202
Push-to-Close Latch, Snap-In
Specifications
Material
Plastic
Material Grade
Acetal
Color/Appearance
Black
Access Restriction
No Restriction
Installation
Snap-in
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
3.20
Profile
Low Profile
Class
80 - Snap-In Latches
Need a quick solution for latching applications that go beyond traditional panel-against-frame applications? Now you can combine pushbutton opening and push-to-close convenience in an easy-to-install snap-in latch that suits co-planar panel mating applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1722
2024-11-21
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
120
2024-11-21
info@biscoind.com
1.800.323.1232
Astra Industrial Innovations
Johannesburg Gauteng South Africa
100
2024-11-21
sales@astraindustrial.co.za
0027.11.918.6696
All-West Components & Fasteners
AUBURN WA USA
50
2024-11-19
southco@all-west.com
1.206.762.1875
AIS INDUSTRIAL COMPONENTS
HK
34
2024-11-07
czxia@hkais.com
86.0755.83747600
Steeves Agencies Inc
Winnipeg MB Canada
15
2024-10-30
info@steeves.ca
1.204.474.1239
TCH Sales Incorporated
Toronto ON Canada
9
2024-11-21
info@tchweb.com
1.416.299.0089
Austin Hardware & Supply, Inc.
Kansas City MO USA
9
2024-11-18
sales@austinhardware.com
800-821-3520
HI-TECH FASTENERS
FREDERICK MD USA
5
2024-11-21
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
4
2024-11-06
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0