80-201
Push-to-Close Latch, Snap-In
Material | Plastic |
---|---|
Material Grade | Acetal |
Color/Appearance | White |
Access Restriction | No Restriction |
Installation | Snap-in |
Min. Outer Panel Thickness (mm) | 1.00 |
Max Outer Panel Thickness (mm) | 3.20 |
Profile | Low Profile |
Class | 80 - Snap-In Latches |
Need a quick solution for latching applications that go beyond traditional panel-against-frame applications? Now you can combine pushbutton opening and push-to-close convenience in an easy-to-install snap-in latch that suits co-planar panel mating applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review