The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Latch, Small Size
69-10-301-11
Cam Latch, Small Size
Specifications
Material
Plastic
Color/Appearance
Black
Pawl Style
Normal
Access Restriction
No Restriction
Sealed
No
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
4.75
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
18.30
Grip - Minimum (Cam Reversed) (mm)
15.00
Grip - Maximum (Cam Reversed) (mm)
28.20
Class
69 - Arrowhead Pawl Indicator Design Cam Latches
Choosing this simple knob actuator design for the outside of your enclosure provides lots of performance enhancements beneath it – adjustable knob height, wide-ranging grip adjustment, and positive click stops to indicate full engagement. Same model can be used for right-hand or left-hand operation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
3199
2024-11-21
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
212
2024-11-18
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
122
2024-11-21
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
100
2024-10-25
info@tchweb.com
1.416.299.0089
HI-TECH FASTENERS
FREDERICK MD USA
50
2024-11-21
sales@htfinc.com
1.800.466.1940
All-West Components & Fasteners
AUBURN WA USA
10
2024-11-19
southco@all-west.com
1.206.762.1875
Marek Industrial, a.s.
Brno CZ
2
2024-11-06
info@marek.eu
+420 541 420 811
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
1
2024-11-21
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB Canada
1
2024-10-30
info@steeves.ca
1.204.474.1239