The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Latch, Medium Size, Bail Handle, Single Point, Zinc Alloy, Zinc Plated, Bright Chromate
68-20-101-10
Cam Latch, Medium Size, Bail Handle, Single Point, Zinc Alloy, Zinc Plated, Bright Chromate
Specifications
Finish
Zinc Plate, Bright chromate
Access Restriction
No Restriction
Sealed
No
Grip - Minimum (mm)
3.20
Grip - Maximum (mm)
25.40
Grip - Minimum (Cam Reversed) (mm)
25.40
Grip - Maximum (Cam Reversed) (mm)
50.80
Handle Style
Bail Handle Style
Class
68 - T-Handle & Bail Handle Latches
Provide the larger size, more convenient grip, and larger frame offset dimensions needed for easy latch operation in industrial environments. Large handles enhance grip, even with gloved hand. 90o rotation provides quick, easy access. All mounting hardware is internal, for a cleaner external look
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Assembly Fasteners Inc.
Apopka FL USA
19
2024-04-25
sales@tropicfast.com
1-800-488-4777
Austin Hardware & Supply, Inc.
Kansas City MO USA
10
2024-04-23
sales@austinhardware.com
800-821-3520
Handy FIX
Warsaw Poland
9
2024-04-15
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
2
2024-04-22
info@biotek.hu
+36-1-434-29-00
M.W. Fasteners
Montreal QC Canada
1
2024-04-01
mw@mwfasteners.com
1.514.955.7781