68-10-302-20
Cam Latch, Medium Size, Three Point, Straight Cam, Zinc Alloy, Chrome Plated
Finish | Chrome Plated |
---|---|
Access Restriction | No Restriction |
Sealed | No |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 19.10 |
Grip - Minimum (mm) | 14.30 |
Grip - Maximum (mm) | 32.50 |
Handle Style | T-Handle |
Size Series | Medium Size |
Latching Points | Three-point latching. |
Class | 68 - T-Handle & Bail Handle Latches |
Provide the larger size, more convenient grip, and larger frame offset dimensions needed for easy latch operation in industrial environments. Large handles enhance grip, even with gloved hand. 90o rotation provides quick, easy access. All mounting hardware is internal, for a cleaner external look
Write Your Own Review