62-74-32

Compression Latch, Lift & Turn, Small Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Brushed

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Brushed Chrome
Access Restriction No Restriction
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 3.00
Grip - Minimum (mm) 16.50
Grip - Maximum (mm) 22.50
Grip - Minimum (Cam Reversed) (mm) 22.50
Grip - Maximum (Cam Reversed) (mm) 28.50
Profile Flush
Size Series Small Size
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class 62 - Lift & Turn Compression Latches
6851c1b211ea5473af8a8d3b38cd6246960dab2a49fbca635df6ccd9f2738990 13.59.18.177
please type in at least 2 letters...
Loading...