The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lift & Turn, Small Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Powder Coat, Black
62-70-35
Compression Latch, Lift & Turn, Small Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
3.00
Grip - Minimum (mm)
16.50
Grip - Maximum (mm)
22.50
Grip - Minimum (Cam Reversed) (mm)
22.50
Grip - Maximum (Cam Reversed) (mm)
28.50
Profile
Flush
Size Series
Small Size
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
818
2024-08-13
sales@dbroberts.com
1.800.773.5388
M.W. Fasteners
Montreal QC Canada
100
2024-08-01
mw@mwfasteners.com
1.514.955.7781
Bisco Industries
Glendale Heights IL USA
94
2024-08-13
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
29
2024-08-06
czxia@hkais.com
86.0755.83747600
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
20
2024-08-13
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
9
2024-08-13
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2024-08-13
Sales@ecph.com
1.800.442.3274
All-West Components & Fasteners
AUBURN WA USA
2
2024-08-09
southco@all-west.com
1.206.762.1875
Praestmark A/S
Vedbaek / Denmark
2
2024-07-26
Sales@praestmark.dk
0045 38884400
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
1
2024-08-08
info@biotek.hu
+36-1-434-29-00