The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
62-70-25
Compression Latch, Lift & Turn, Small Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
3.00
Grip - Minimum (mm)
10.50
Grip - Maximum (mm)
16.50
Grip - Minimum (Cam Reversed) (mm)
28.50
Grip - Maximum (Cam Reversed) (mm)
34.50
Profile
Flush
Size Series
Small Size
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
2276
2026-10-30
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
251
2026-10-30
info@biscoind.com
1.800.323.1232
IntechBJ Engineering Co., Ltd
Beijing
65
2026-10-08
info@intechbj.com
86-010-83833828
Zygology Ltd
Oxford UK
24
2026-10-02
sales@zygology.com
+44 (0)1844 266020
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2026-10-29
Sales@ecph.com
1.800.442.3274
HTF Inc
Frederick MD USA
3
2026-10-26
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
2
2026-10-31
info@tchweb.com
1.416.299.0089
Nappco Fastener Company
Houston, TX USA
2
2026-10-01
southcoh@nappco.com
1.800.580.2521
AIS INDUSTRIAL COMPONENTS
HK
2
2026-10-10
czxia@hkais.com
86.0755.83747600