The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lift & Turn, Small Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Powder Coat, Black
62-70-15
Compression Latch, Lift & Turn, Small Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
3.00
Grip - Minimum (mm)
4.50
Grip - Maximum (mm)
10.50
Grip - Minimum (Cam Reversed) (mm)
34.50
Grip - Maximum (Cam Reversed) (mm)
40.50
Profile
Flush
Size Series
Small Size
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
1041
2024-12-02
info@hardwarespecialty.com
1.508.481.8622
Austin Hardware & Supply, Inc.
Kansas City MO USA
579
2024-12-16
sales@austinhardware.com
800-821-3520
DB Roberts Co.
Wilmington MA USA
190
2024-12-20
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
145
2024-12-20
info@biscoind.com
1.800.323.1232
Monroe Above Board Electronics
Garland TX USA
34
2024-11-25
abesales@askmonroe.com
1.800.453.1692
HI-TECH FASTENERS
FREDERICK MD USA
25
2024-12-20
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
22
2024-12-16
info@zinorm.de
+49 (0) 4102 677 12 0
All-West Components & Fasteners
AUBURN WA USA
11
2024-12-21
southco@all-west.com
1.206.762.1875
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2024-12-20
Sales@ecph.com
1.800.442.3274
AIS INDUSTRIAL COMPONENTS
HK
5
2024-11-29
czxia@hkais.com
86.0755.83747600