The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lift & Turn, Small Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Brushed
62-70-12
Compression Latch, Lift & Turn, Small Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Brushed
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Color/Appearance
Brushed Chrome
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
3.00
Grip - Minimum (mm)
4.50
Grip - Maximum (mm)
10.50
Grip - Minimum (Cam Reversed) (mm)
34.50
Grip - Maximum (Cam Reversed) (mm)
40.50
Profile
Flush
Size Series
Small Size
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Austin Hardware & Supply, Inc.
Kansas City MO USA
68
2024-11-18
sales@austinhardware.com
800-821-3520
TCH Sales Incorporated
Toronto ON Canada
34
2024-11-21
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
12
2024-11-22
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
San Antonio, TX USA
10
2024-11-01
southcos@nappco.com
1.800.580.2521
DB Roberts Co.
Wilmington MA USA
3
2024-11-21
sales@dbroberts.com
1.800.773.5388
All-West Components & Fasteners
AUBURN WA USA
2
2024-11-22
southco@all-west.com
1.206.762.1875
Praestmark A/S
Vedbaek / Denmark
2
2024-10-25
Sales@praestmark.dk
0045 38884400
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0