62-420-111-3
Compression Latch, Lift & Turn, Medium Size, Flush Style, Tool Locking, 4 mm Hex Recess, Zinc Alloy, Chrome Plated, Polished
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Color/Appearance | Polished |
Access Restriction | Tool |
Head Style | 4 mm Hex Recess |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 6.00 |
Grip - Minimum (mm) | 6.00 |
Grip - Maximum (mm) | 16.00 |
Grip - Minimum (Cam Reversed) (mm) | 56.00 |
Grip - Maximum (Cam Reversed) (mm) | 66.00 |
Profile | Flush |
Size Series | Medium Size |
Packaging | Layer Packed |
Class | 62 - Lift & Turn Compression Latches |
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review