The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lift & Turn, Medium Size, Flush Style, Key Locking, Zinc Alloy, Chrome Plated, Textured
62-42-301-2
Compression Latch, Lift & Turn, Medium Size, Flush Style, Key Locking, Zinc Alloy, Chrome Plated, Textured
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Color/Appearance
Textured
Access Restriction
Key Locking
Head Style
Key Locking
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
26.00
Grip - Maximum (mm)
36.00
Grip - Minimum (Cam Reversed) (mm)
36.00
Grip - Maximum (Cam Reversed) (mm)
46.00
Profile
Flush
Size Series
Medium Size
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
152
2024-11-22
salesmidwest@allegiscorp.com
1-866-378-7550
Parsons Aerocessories Limited
Stoney Creek ON CANADA
58
2024-10-28
sales@parsonsaero.com
1.905.664.6203
AIS INDUSTRIAL COMPONENTS
HK
31
2024-11-07
czxia@hkais.com
86.0755.83747600
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
15
2024-11-21
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
5
2024-11-22
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1
2024-11-21
sales@dbroberts.com
1.800.773.5388
Nappco Fastener Company
Houston, TX USA
1
2024-11-01
southcoh@nappco.com
1.800.580.2521