The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
62-42-151-2
Compression Latch, Lift & Turn, Medium Size, Flush Style, Key Locking, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Head Style
Key Locking
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
6.00
Grip - Maximum (mm)
16.00
Grip - Minimum (Cam Reversed) (mm)
56.00
Grip - Maximum (Cam Reversed) (mm)
66.00
Profile
Flush
Size Series
Medium Size
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
3126
2026-10-30
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
325
2026-10-14
info@handy-fix.com.pl
0048221277890
Hardware Specialty Co
Marlboro MA USA
130
2026-10-26
info@hardwarespecialty.com
1.508.481.8622
Clancey Company
Overland Park KS USA
48
2026-10-22
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
33
2026-10-29
Sales@ecph.com
1.800.442.3274
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
20
2026-10-02
sales@rhf.co.uk
+44 (0) 1614296066
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
14
2026-10-22
info@global-dtech.com
+34 91 661 20 79
CASH COMPONENTES
Sao Paulo SP Brasil
10
2026-10-26
info@cash.com.br
55.11.3974.8312
DB Roberts Co.
Wilmington MA USA
9
2026-10-31
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2026-10-30
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
2
2026-10-01
mw@mwfasteners.com
1.514.955.7781
Zygology Ltd
Oxford UK
2
2026-10-02
sales@zygology.com
+44 (0)1844 266020
Nappco Fastener Company
Houston, TX USA
1
2026-10-01
southcoh@nappco.com
1.800.580.2521