The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lift & Turn, Medium Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Powder Coat, Black
62-40-351-2
Compression Latch, Lift & Turn, Medium Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
26.00
Grip - Maximum (mm)
36.00
Grip - Minimum (Cam Reversed) (mm)
36.00
Grip - Maximum (Cam Reversed) (mm)
46.00
Profile
Flush
Size Series
Medium Size
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
332
2024-11-21
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
144
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Hardware Specialty Co
Marlboro MA USA
143
2024-11-18
info@hardwarespecialty.com
1.508.481.8622
Monroe Above Board Electronics
Garland TX USA
140
2024-11-18
abesales@askmonroe.com
1.800.453.1692
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
98
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
Appian Fasteners
Belfast Northern Ireland UK
86
2024-11-21
sales@appianfasteners.com
+44 (0) 2890 301 979
HI-TECH FASTENERS
FREDERICK MD USA
54
2024-11-21
sales@htfinc.com
1.800.466.1940
Parsons Aerocessories Limited
Stoney Creek ON CANADA
47
2024-10-28
sales@parsonsaero.com
1.905.664.6203
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
40
2024-11-21
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
40
2024-11-11
sales@zygology.com
+44 (0)1844 266020
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
31
2024-11-18
sales@aerospacesw.com
623.582.2779
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
30
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Clancey Company
Overland Park KS USA
25
2024-11-20
info@clancey.com
1.800.747.7405
TCH Sales Incorporated
Toronto ON Canada
8
2024-11-21
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
7
2024-11-21
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB Canada
7
2024-10-30
info@steeves.ca
1.204.474.1239