The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lift & Turn, Medium Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Polished
62-40-311-2
Compression Latch, Lift & Turn, Medium Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Polished
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Color/Appearance
Polished
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
26.00
Grip - Maximum (mm)
36.00
Grip - Minimum (Cam Reversed) (mm)
36.00
Grip - Maximum (Cam Reversed) (mm)
46.00
Profile
Flush
Size Series
Medium Size
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Austin Hardware & Supply, Inc.
Kansas City MO USA
104
2025-03-17
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
78
2025-03-21
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
60
2025-03-23
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
16
2025-03-21
Sales@ecph.com
1.800.442.3274
Allegis Corporation
Minneapolis MN USA / ON CANADA
15
2025-03-19
salesmidwest@allegiscorp.com
1-866-378-7550
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
8
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
Parsons Aerocessories Limited
Stoney Creek ON CANADA
4
2025-02-27
sales@parsonsaero.com
1.905.664.6203
4bace882901f4edcfdc85d5acc42a5fd813842b3934fdbad9d289507849772b7
18.191.112.140
please type in at least 2 letters...