The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
62-40-151-2
Compression Latch, Lift & Turn, Medium Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
6.00
Grip - Maximum (mm)
16.00
Grip - Minimum (Cam Reversed) (mm)
56.00
Grip - Maximum (Cam Reversed) (mm)
66.00
Profile
Flush
Size Series
Medium Size
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
613
2026-08-07
info@biscoind.com
1.800.323.1232
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
464
2026-08-04
sales@aerospacesw.com
623.582.2779
DB Roberts Co.
Wilmington MA USA
301
2026-08-08
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
189
2026-07-24
salesmidwest@allegiscorp.com
1-866-378-7550
HTF Inc
Frederick MD USA
52
2026-08-03
sales@htfinc.com
1.800.466.1940
Astra Industrial Innovations
Johannesburg Gauteng South Africa
24
2026-07-30
sales@astraindustrial.co.za
0027.11.918.6696
Clancey Company
Overland Park KS USA
18
2026-07-22
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
17
2026-08-07
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
10
2026-08-07
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2026-08-05
info@global-dtech.com
+34 91 661 20 79
Steeves Agencies Inc
Winnipeg MB CANADA
1
2026-07-24
sales@steeves.ca
204.474.1239