The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lift & Turn, Medium Size, Handle Style, No Restriction, Non-Locking, Zinc Alloy, Powder Coat, Black
62-30-25
Compression Latch, Lift & Turn, Medium Size, Handle Style, No Restriction, Non-Locking, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
35.00
Grip - Maximum (mm)
45.00
Size Series
Medium Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
200
2025-12-29
info@zinorm.de
+49 (0) 4102 677 12 0
AIS INDUSTRIAL COMPONENTS
HK
125
2026-01-05
czxia@hkais.com
86.0755.83747600
HTF Inc
Frederick MD USA
54
2026-01-05
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
44
2026-01-22
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2026-01-22
Sales@ecph.com
1.800.442.3274
Allegis Corporation
Minneapolis MN USA / ON CANADA
8
2026-01-09
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
6
2026-01-23
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
2
2026-01-13
info@clancey.com
1.800.747.7405
Chengdu Chilli
Chengdu, Sichuan Province, China
1
2026-01-13
info@chilli.com.cn
86.028.85144919