The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lift & Turn, Large Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Textured
62-10-801-20
Compression Latch, Lift & Turn, Large Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Textured
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Color/Appearance
Brushed Chrome
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
70.00
Grip - Maximum (mm)
111.00
Profile
Flush
Size Series
Large Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Astra Industrial Innovations
Johannesburg Gauteng South Africa
27
2026-02-09
sales@astraindustrial.co.za
0027.11.918.6696
Bisco Industries
Glendale Heights IL USA
25
2026-01-21
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
10
2026-01-27
sales@htfinc.com
1.800.466.1940
Steeves Agencies Inc
Winnipeg MB CANADA
4
2026-01-27
sales@steeves.ca
204.474.1239
Zygology Ltd
Oxford UK
1
2026-01-19
sales@zygology.com
+44 (0)1844 266020