The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
62-10-503-10
Compression Latch, Lift & Turn, Heavy Duty, Handle Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Brushed
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Color/Appearance
Chrome
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
16.00
Grip - Minimum (mm)
57.00
Grip - Maximum (mm)
89.00
Size Series
Heavy Duty
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
57
2026-03-02
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
33
2026-02-19
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
12
2026-02-12
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2026-02-23
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
5
2026-02-26
sales@dbroberts.com
1.800.773.5388
Astra Industrial Innovations
Johannesburg Gauteng South Africa
4
2026-02-27
sales@astraindustrial.co.za
0027.11.918.6696
TCH Sales Incorporated
Toronto ON Canada
1
2026-02-19
info@tchweb.com
1.416.299.0089