The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lift & Turn, Small Size, Handle Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Polished
62-10-21
Compression Latch, Lift & Turn, Small Size, Handle Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Polished
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Color/Appearance
Chrome
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
32.00
Grip - Maximum (mm)
42.00
Actuator Type
Cylinder Lock
Size Series
Small Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5
Latching Points
Single or Three - Point
Latch Assembled
No
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Austin Hardware & Supply, Inc.
Kansas City MO USA
785
2024-04-23
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
398
2024-04-25
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
302
2024-04-26
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
298
2024-04-25
sales@dbroberts.com
1.800.773.5388
CASH COMPONENTES
Sao Paulo SP Brasil
22
2024-04-25
info@cash.com.br
55.11.3974.8312
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
14
2024-04-25
Sales@ecph.com
1.800.442.3274
TCH Sales Incorporated
Toronto ON Canada
8
2024-04-25
info@tchweb.com
1.416.299.0089
Assembly Fasteners Inc.
Apopka FL USA
3
2024-04-25
sales@tropicfast.com
1-800-488-4777
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
3
2024-04-16
info@global-dtech.com
+34 91 661 20 79
All-West Components & Fasteners
AUBURN WA USA
1
2024-04-26
southco@all-west.com
1.206.762.1875