61-10-2-0
Cam Latch, 38mm (1.50 in) Max. Grip, Steel Stud with Slotted Recess , Nickel Plated
| Finish | Nickel Plated |
|---|---|
| Access Restriction | No Restriction |
| Sealed | No |
| Head Style | Slotted Recess |
| Grip - Minimum (mm) | 0.00 |
| Grip - Maximum (mm) | 38.00 |
| Class | 61 - Universal Cabinet Series Latches |
Economy and efficiency are the hallmarks of this versatile latch design for lightweight applications. Installation is simple, with single round-hole panel preparation and a press-fit retainer clip. Grip adjustment is quick and versatile, with set-screw positioning and long shaft options