61-10-102-11

Cam Latch, 12.5mm (.50 in) Max. Grip, Knob , Plastic, Black

Request a Quote
Specifications
Material Plastic
Color/Appearance Black
Access Restriction No Restriction
Sealed No
Grip - Minimum (mm) 0.00
Grip - Maximum (mm) 12.50
Class 61 - Universal Cabinet Series Latches

Economy and efficiency are the hallmarks of this versatile latch design for lightweight applications. Installation is simple, with single round-hole panel preparation and a press-fit retainer clip. Grip adjustment is quick and versatile, with set-screw positioning and long shaft options

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Cam Latch, 12.5mm (.50 in) Max. Grip, Knob , Plastic, Black