61-1-1-0
Cam Latch, 44.5mm (1.75 in) Max. Grip, Steel L Handle , Nickel Plated
Finish | Nickel Plated |
---|---|
Access Restriction | No Restriction |
Sealed | No |
Grip - Minimum (mm) | 0.00 |
Grip - Maximum (mm) | 44.50 |
Class | 61 - Universal Cabinet Series Latches |
Economy and efficiency are the hallmarks of this versatile latch design for lightweight applications. Installation is simple, with single round-hole panel preparation and a press-fit retainer clip. Grip adjustment is quick and versatile, with set-screw positioning and long shaft options
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review