5T-11-06-222-5
Captive Heat Sink Screw, 6-32 Thread
Material | Aluminum Alloy, Stainless Steel, Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Thread or Hole Type | 6-32 |
Head Style | Phillips/Slot Combination |
Installation | Flare-in |
Min. Outer Panel Thickness (mm) | 3.20 |
Fastened Screw Projection (mm) | 9.90 |
Unfastened Screw Projection (mm) | 6.60 |
Class | 5T - Heat Sink Captive Screws |
Maintain consistent mechanical fastening and optimize heat-transfer performance between microprocessor and heat sink assemblies. Southco 5T Heat Sink Screws are designed to compensate for less-than-perfect alignment between microprocessor and circuit board and to allow for thermal expansion.
Write Your Own Review