The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Spring Loaded Plunger, Thread-In, Small Size, Without hold-open feature, Steel, Bright Knob
56-99-196-20
Spring Loaded Plunger, Thread-In, Small Size, Without hold-open feature, Steel, Bright Knob
Specifications
Material
Steel
Color/Appearance
Bright
Knob Style
Bright
Knob Material
Aluminum Alloy
Installation
Thread-in
Size Series
Small Size
Hold Open Feature
Without hold-open feature
Class
56 - Spring-Loaded Plungers
Southco’s 56 Spring-Loaded Plungers provide convenient installation and removal of components. Activated with a simple “pull,” these plungers offer simplified positioning of sliding component and quick-release for easy removal. The 56 series provides design flexibility for limited space applications, and can be used as a locator pin in sliding applications or quick-release hinge pin for removable doors or drawers.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2372
2024-11-20
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
San Antonio, TX USA
1500
2024-11-01
southcos@nappco.com
1.800.580.2521
Shanghai Actech International Co Ltd
Shanghai CHINA
798
2024-10-28
sales@shactech.com
86-21-61099378
DB Roberts Co.
Wilmington MA USA
625
2024-11-18
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
191
2024-11-18
sales@htfinc.com
1.800.466.1940
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
110
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Astra Industrial Innovations
Johannesburg Gauteng South Africa
102
2024-11-20
sales@astraindustrial.co.za
0027.11.918.6696
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
100
2024-11-18
sales@aerospacesw.com
623.582.2779
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
80
2024-11-18
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
25
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Dean Lewis Associates
Hayward CA
3
2024-11-20
sales@deanlewisassociates.com
510-785-9650