56-71-1-15
Spring Loaded Plunger, Flare-in, Small Size, With hold-open feature, Steel, Bright Knob
| Material | Steel |
|---|---|
| Color/Appearance | Bright |
| Knob Style | Bright |
| Knob Material | Steel |
| Installation | Flare-in, thin panel |
| Min. Outer Panel Thickness (mm) | 3.17 |
| Size Series | Small Size |
| Hold Open Feature | With hold-open feature |
| Class | 56 - Spring-Loaded Plungers |
Southco’s 56 Spring-Loaded Plungers provide convenient installation and removal of components. Activated with a simple “pull,” these plungers offer simplified positioning of sliding component and quick-release for easy removal. The 56 series provides design flexibility for limited space applications, and can be used as a locator pin in sliding applications or quick-release hinge pin for removable doors or drawers.