56-70-2-15
Spring Loaded Plunger, Flare-in, Small Size, Without hold-open feature, Steel, Bright Knob
Material | Steel |
---|---|
Color/Appearance | Bright |
Knob Style | Bright |
Knob Material | Steel |
Installation | Flare-in, thick panel |
Min. Outer Panel Thickness (mm) | 4.70 |
Size Series | Small Size |
Hold Open Feature | Without hold-open feature |
Class | 56 - Spring-Loaded Plungers |
Southco’s 56 Spring-Loaded Plungers provide convenient installation and removal of components. Activated with a simple “pull,” these plungers offer simplified positioning of sliding component and quick-release for easy removal. The 56 series provides design flexibility for limited space applications, and can be used as a locator pin in sliding applications or quick-release hinge pin for removable doors or drawers.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review