56-481-008
Spring Loaded Plunger, Thread-in, Small Size, With hold-open feature, , Blue
| Color/Appearance | Blue |
|---|---|
| Knob Style | Lever Actuated |
| Knob Material | Plastic |
| Installation | Thread-in |
| Size Series | Small Size |
| Hold Open Feature | With hold-open feature |
| Class | 56 - Spring-Loaded Plungers |
Southco’s 56 Spring-Loaded Plungers provide convenient installation and removal of components. Activated with a simple “pull,” these plungers offer simplified positioning of sliding component and quick-release for easy removal. The 56 series provides design flexibility for limited space applications, and can be used as a locator pin in sliding applications or quick-release hinge pin for removable doors or drawers.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review