52-A19-51-4
Captive Screw, 4-40 Thread, Press-in, Phillips/Slot Combination, Knurled Bright Knob
Material | Steel |
---|---|
Color/Appearance | Bright |
Knob Style | Knurled |
Thread or Hole Type | 4-40 |
Head Style | Phillips/Slot Combination |
Installation | Press-in |
Recess Size | Phillips #2/Slot Combination |
Series | Miniature, Low Profile |
Min. Outer Panel Thickness (mm) | 0.91 |
Fastened Screw Projection (mm) | 4.20 |
Unfastened Screw Projection (mm) | 0.90 |
Packaging | Bulk Packaged |
Class | 52 - Miniature Captive Screws |
Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review