The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
52-19-11-4
Captive Screw, 4-40 Thread, Flare-in, Phillips/Slot Combination, Knurled Bright Knob
Specifications
Material
Steel
Color/Appearance
Bright
Knob Style
Knurled
Thread or Hole Type
4-40
Head Style
Phillips/Slot Combination
Installation
Flare-in
Recess Size
Phillips #2/Slot Combination
Series
Miniature
Min. Outer Panel Thickness (mm)
0.80
Fastened Screw Projection (mm)
5.30
Unfastened Screw Projection (mm)
0.80
Packaging
Bulk Packaged
Class
52 - Miniature Captive Screws
Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1133
2026-11-19
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
435
2026-11-02
sales@htfinc.com
1.800.466.1940
AIS INDUSTRIAL COMPONENTS
HK
260
2026-11-05
czxia@hkais.com
86.0755.83747600
TCH Sales Incorporated
Toronto ON Canada
234
2026-11-20
info@tchweb.com
1.416.299.0089
IntechBJ Engineering Co., Ltd
Beijing
49
2026-11-03
info@intechbj.com
86-010-83833828
Bisco Industries
Glendale Heights IL USA
7
2026-11-19
info@biscoind.com
1.800.323.1232