4C-TS-04-1F1-W013
Captive Screw, 4-40 Thread, Flare-in, TORX®/Slot Combination, Wing Knob, Red
Material | Steel |
---|---|
Finish | Natural |
Color/Appearance | Red |
Knob Style | Wing |
Knob Material | Plastic |
Thread or Hole Type | 4-40 |
Head Style | TORX®/Slot Combination |
Installation | Flare-in |
Recess Size | T10 TORX®/Slot Combination |
Series | Prism |
Packaging | Bulk Packaged |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review