The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
48-83-R
Compression Latch, Self-Adjusting, Small Size, Tool Locking, Hex Socket, 1.5-4.8mm Panel, 15.1-22.2mm Grip, Zinc Alloy, Chemical Protective Film, Silver
Specifications
Material
Zinc Alloy
Finish
Chemical Protective Film
Access Restriction
Tool
Head Style
Hex Recess
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
4.80
Grip - Minimum (mm)
15.10
Grip - Maximum (mm)
22.20
Rotation
Type A - Turn Clockwise to Latch
Size Series
Small Size
Pullup
7.10
Class
16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches
Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
295
2026-10-26
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
91
2026-10-31
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
22
2026-10-02
sales@zygology.com
+44 (0)1844 266020
M.W. Fasteners
Montreal QC Canada
8
2026-10-01
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2026-10-30
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
4
2026-10-27
sales@steeves.ca
204.474.1239