The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
48-11-R
Compression Latch, Self-Adjusting, Small Size, Tool Locking, Slotted Head, 1.5-4.8mm Panel, 2.4-9.5mm Grip, Zinc Alloy, Chemical Protective Film, Silver
Specifications
Material
Zinc Alloy
Finish
Chemical Protective Film
Access Restriction
Tool
Head Style
Slotted Recess
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
4.80
Grip - Minimum (mm)
2.40
Grip - Maximum (mm)
9.50
Rotation
Type A - Turn Clockwise to Latch
Size Series
Small Size
Pullup
7.10
Class
16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches
Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
539
2026-10-30
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
295
2026-10-26
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
82
2026-10-30
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
San Antonio, TX USA
21
2026-10-01
southcos@nappco.com
1.800.580.2521
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
7
2026-10-29
Sales@ecph.com
1.800.442.3274
CASH COMPONENTES
Sao Paulo SP Brasil
3
2026-10-26
info@cash.com.br
55.11.3974.8312
Praestmark A/S
Vedbaek / Denmark
2
2026-10-16
Sales@praestmark.dk
0045 38884400