48-10-402-10
Compression Latch, Self-Adjusting, Small Size, No Restriction, Knob, 1.5-4.8mm Panel, 8.7-15.9mm Grip, Zinc Alloy, Chemical Protective Film, Silver
Material | Zinc Alloy |
---|---|
Finish | Chemical Protective Film |
Access Restriction | No Restriction |
Head Style | Knob Style |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 4.80 |
Grip - Minimum (mm) | 8.70 |
Grip - Maximum (mm) | 15.90 |
Rotation | Type A - Turn Clockwise to Latch |
Size Series | Small Size |
Pullup | 7.20 |
Class | 16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches |
Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn
Write Your Own Review