47-93-541-62

Captive Screw, M5 X 0.8, Press-in, TORX®, Knurled Black Knob

Request a Quote
Specifications
Material Steel
Finish Powder Coat
Color/Appearance Black
Knob Style Knurled
Knob Material Aluminum Alloy
Thread or Hole Type M5 X 0.8
Head Style TORX®
Installation Press-in
Recess Size T25 TORX®
Series Restricted Access
Min. Outer Panel Thickness (mm) 0.90
Fastened Screw Projection (mm) 10.30
Unfastened Screw Projection (mm) 5.40
Packaging Bulk Packaged
Class 47/4C - Captive Screws
a67a237b67fc6f20943254f04aa78b7d20142c1d3a7d82002badc0b49afbc013 18.119.165.5
please type in at least 2 letters...
Loading...