The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
47-93-321-60
Captive Screw, M4 X 0.7, Press-in, Phillips Recess, Knurled Black Knob
Specifications
Material
Steel
Finish
Powder Coat
Color/Appearance
Black
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
M4 X 0.7
Head Style
Phillips Recess
Installation
Press-in
Recess Size
Phillips Recess #2
Series
Styled Knob
Min. Outer Panel Thickness (mm)
0.90
Fastened Screw Projection (mm)
10.30
Unfastened Screw Projection (mm)
5.40
Samples
Samples Available
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
644
2026-03-28
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
100
2026-03-12
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
59
2026-03-27
info@zinorm.de
+49 (0) 4102 677 12 0
Parsons Aerocessories Limited
Stoney Creek ON CANADA
7
2026-02-27
sales@parsonsaero.com
1.905.664.6203
Appian Fasteners
Belfast Northern Ireland UK
2
2026-03-27
sales@appianfasteners.com
+44 (0) 2890 301 979
Bisco Industries
Glendale Heights IL USA
1
2026-03-27
info@biscoind.com
1.800.323.1232