The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
47-91-101-20
Captive Screw, M3 X 0.5, Press-in, Slotted Recess, Knurled Bright Knob
Specifications
Material
Stainless Steel
Color/Appearance
Bright
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
M3 X 0.5
Head Style
Slotted Recess
Installation
Press-in
Series
Styled Knob
Min. Outer Panel Thickness (mm)
0.90
Fastened Screw Projection (mm)
5.70
Unfastened Screw Projection (mm)
2.50
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Praestmark A/S
Vedbaek / Denmark
458
2026-03-16
Sales@praestmark.dk
0045 38884400
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
313
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2026-04-02
Sales@ecph.com
1.800.442.3274
Bisco Industries
Glendale Heights IL USA
28
2026-04-03
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
25
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
19
2026-03-23
info@global-dtech.com
+34 91 661 20 79
Zygology Ltd
Oxford UK
10
2026-03-23
sales@zygology.com
+44 (0)1844 266020