The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, M4 X 0.7, Press-in, Phillips Recess, Knurled Bright Knob
47-90-321-20
Captive Screw, M4 X 0.7, Press-in, Phillips Recess, Knurled Bright Knob
Specifications
Material
Stainless Steel
Color/Appearance
Bright
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
M4 X 0.7
Head Style
Phillips Recess
Installation
Press-in
Recess Size
Phillips Recess #2
Series
Styled Knob
Min. Outer Panel Thickness (mm)
0.90
Fastened Screw Projection (mm)
5.60
Unfastened Screw Projection (mm)
0.70
Samples
Samples Available
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Parsons Aerocessories Limited
Stoney Creek ON CANADA
420
2026-01-27
sales@parsonsaero.com
1.905.664.6203
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
200
2026-02-13
info@global-dtech.com
+34 91 661 20 79
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
60
2026-02-11
INFO@EVAN.COM.CN
86-21-68221637
DB Roberts Co.
Wilmington MA USA
29
2026-02-14
sales@dbroberts.com
1.800.773.5388
Marek Industrial, a.s.
Brno CZ
26
2026-02-03
info@marek.eu
+420 541 420 811
Bisco Industries
Glendale Heights IL USA
7
2026-02-16
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2026-02-16
info@zinorm.de
+49 (0) 4102 677 12 0