47-90-201-40-005
Captive Screw, Press-in, Slotted Recess, Knurled Terra Cotta Knob
Material | Steel |
---|---|
Color/Appearance | Terra Cotta |
Knob Style | Knurled |
Head Style | Slotted Recess |
Installation | Press-in |
Min. Outer Panel Thickness (mm) | 0.90 |
Fastened Screw Projection (mm) | 5.30 |
Unfastened Screw Projection (mm) | 0.50 |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review