47-81-102-10

Captive Screw, M3 X 0.5, Flare-in, Slotted Recess, Knurled Bright Knob

Request a Quote
Specifications
Material Stainless Steel
Color/Appearance Bright
Knob Style Knurled
Knob Material Aluminum Alloy
Thread or Hole Type M3 X 0.5
Head Style Slotted Recess
Installation Flare-in
Series Styled Knob
Min. Outer Panel Thickness (mm) 1.50
Max Outer Panel Thickness (mm) 2.50
Fastened Screw Projection (mm) 5.70
Unfastened Screw Projection (mm) 2.50
Samples Samples Available
Class 47/4C - Captive Screws
ec70def7230c588595ee0d48127f704123ccf0987cd0f6a022b2d21bf1829b60 18.216.0.219
please type in at least 2 letters...
Loading...