The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, M4 X 0.7, Flare-in, Phillips/Slot Combination, Knurled Bright Knob
47-80-382-10
Captive Screw, M4 X 0.7, Flare-in, Phillips/Slot Combination, Knurled Bright Knob
Specifications
Material
Steel
Finish
Natural
Color/Appearance
Bright
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
M4 X 0.7
Head Style
Phillips/Slot Combination
Installation
Flare-in
Recess Size
Phillips #2/Slot Combination
Series
Styled Knob
Min. Outer Panel Thickness (mm)
1.50
Max Outer Panel Thickness (mm)
3.20
Fastened Screw Projection (mm)
6.40
Unfastened Screw Projection (mm)
1.30
Packaging
Bulk Packaged
Samples
Samples Available
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Handy FIX
Warsaw Poland
398
2025-03-18
info@handy-fix.com.pl
0048221277890
DB Roberts Co.
Wilmington MA USA
31
2025-03-25
sales@dbroberts.com
1.800.773.5388
Shanghai Actech International Co Ltd
Shanghai CHINA
18
2025-02-26
sales@shactech.com
86-21-61099378
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
7
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
AIS INDUSTRIAL COMPONENTS
HK
1
2025-03-03
czxia@hkais.com
86.0755.83747600
fb25a261eb3e38d41c33a3514a07d1b661f8fd41acb873dba07ff7872cf1cb9a
13.58.64.128
please type in at least 2 letters...