47-65-221-30

Captive Screw, 6-32 Thread, P.C. Board, Phillips Recess, Knurled Bright Knob

Request a Quote
Specifications
Material Steel
Color/Appearance Bright
Knob Style Knurled
Knob Material Aluminum Alloy
Thread or Hole Type 6-32
Head Style Phillips Recess
Installation P.C. Board
Recess Size Phillips Recess #2
Series Styled Knob
Min. Outer Panel Thickness (mm) 1.60
Fastened Screw Projection (mm) 6.20
Unfastened Screw Projection (mm) 1.40
Samples Samples Available
Class 47/4C - Captive Screws
8855e01db6182a52ce89fa4eb6f91636bfde7b8f9a0f8cee98282f79cdd62e7f 52.14.114.234
please type in at least 2 letters...
Loading...