The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, 10-32 Thread, Press-in, Phillips Recess, Knurled Black Knob
47-63-521-60
Captive Screw, 10-32 Thread, Press-in, Phillips Recess, Knurled Black Knob
Specifications
Material
Steel
Finish
Powder Coat
Color/Appearance
Black
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
10-32
Head Style
Phillips Recess
Installation
Press-in
Recess Size
Phillips Recess #2
Series
Styled Knob
Min. Outer Panel Thickness (mm)
0.90
Fastened Screw Projection (mm)
10.30
Unfastened Screw Projection (mm)
5.40
Samples
Samples Available
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6000
2025-01-20
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
524
2025-01-18
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
251
2025-01-15
czxia@hkais.com
86.0755.83747600
Parsons Aerocessories Limited
Stoney Creek ON CANADA
6
2024-12-24
sales@parsonsaero.com
1.905.664.6203
3131b4c57378e47e7d5d1c7ee78497646321f1ff0c6d1d6401fb887bb0ef36fe
3.129.72.49
please type in at least 2 letters...