The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, 10-32 Thread, Flare-in, Slotted Recess, Knurled Bright Knob
47-13-502-10
Captive Screw, 10-32 Thread, Flare-in, Slotted Recess, Knurled Bright Knob
Specifications
Material
Stainless Steel
Finish
Natural
Color/Appearance
Bright
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
10-32
Head Style
Slotted Recess
Installation
Flare-in
Series
Styled Knob
Min. Outer Panel Thickness (mm)
1.50
Max Outer Panel Thickness (mm)
3.20
Fastened Screw Projection (mm)
11.10
Unfastened Screw Projection (mm)
6.00
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
701
2025-03-17
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
50
2025-03-17
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
5
2025-03-15
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
3
2025-03-14
info@biscoind.com
1.800.323.1232
6e6c5f66cf91200119e221f787e3c5b9e76c3c272e90f982a3515a39243a9a0a
3.15.209.38
please type in at least 2 letters...