The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, 8-32 Thread, Floating, Phillips/Slot Combination, Knurled Bright Knob
47-11-392-10
Captive Screw, 8-32 Thread, Floating, Phillips/Slot Combination, Knurled Bright Knob
Specifications
Material
Steel
Color/Appearance
Bright
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
8-32
Head Style
Phillips/Slot Combination
Installation
Floating
Recess Size
Phillips #2/Slot Combination
Series
Styled Knob
Min. Outer Panel Thickness (mm)
1.60
Max Outer Panel Thickness (mm)
2.40
Fastened Screw Projection (mm)
10.40
Unfastened Screw Projection (mm)
5.40
Packaging
Bulk Packaged
Samples
Samples Available
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
848
2025-03-20
sales@htfinc.com
1.800.466.1940
IntechBJ Engineering Co.Ltd
Beijing
50
2025-02-21
info@intechbj.com
86-010-83833828
Bisco Industries
Glendale Heights IL USA
45
2025-03-20
info@biscoind.com
1.800.323.1232
25a1044028e8640381ade59f06606b66e4a62c8865c1102289b0eae38f83d5d3
3.144.31.171
please type in at least 2 letters...