47-11-330-11

Captive Screw, 8-32 Thread, Floating, Phillips Recess, Smooth Bright Knob

Request a Quote
Specifications
Material Stainless Steel
Finish Natural
Color/Appearance Bright
Knob Style Smooth
Knob Material Aluminum Alloy
Thread or Hole Type 8-32
Head Style Phillips Recess
Installation Floating
Recess Size Phillips Recess #2
Series Styled Knob
Max Outer Panel Thickness (mm) 0.80
Fastened Screw Projection (mm) 8.80
Unfastened Screw Projection (mm) 3.80
Class 47/4C - Captive Screws
bc49e99c4d0a6d33414b719bb1bc304fd819cfb47227774cad4e85dce811b219 3.147.81.20
please type in at least 2 letters...
Loading...