The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
47-10-522-10
Captive Screw, 10-32 Thread, Flare-in, Phillips Recess, Knurled Bright Knob
Specifications
Material
Stainless Steel
Finish
Natural
Color/Appearance
Bright
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
10-32
Head Style
Phillips Recess
Installation
Flare-in
Recess Size
Phillips Recess #2
Series
Styled Knob
Min. Outer Panel Thickness (mm)
1.50
Max Outer Panel Thickness (mm)
3.20
Fastened Screw Projection (mm)
6.40
Unfastened Screw Projection (mm)
1.30
Samples
Samples Available
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1788
2026-04-24
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
401
2026-04-20
sales@htfinc.com
1.800.466.1940
Monroe Above Board Electronics
Garland TX USA
360
2026-04-21
abesales@askmonroe.com
1.800.453.1692
M.W. Fasteners
Montreal QC Canada
256
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Bisco Industries
Glendale Heights IL USA
100
2026-04-24
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
San Antonio, TX USA
20
2026-04-02
southcos@nappco.com
1.800.580.2521